Recessed Duplex 2-Port Low Voltage Insert For Use with FBC1F and FBC2F
FB2DE-I
Recessed Duplex 2-Port Low Voltage Insert For Use with FBC1F and FBC2F Floor Box Cover Plates - Ivory
For use with FBC1F and FBC2F Cover Plates for FBBOX-GY Concrete Floor Box System. This insert will accommodate any Leviton Quickport Connector.
UPC Code: 078477941546
Country of Origin : Mexico
Product Information
Material Specifications
Cover Material : ABS
Strap Material : Galvanized Steel
Type : Concrete
Standards and Certifications
Listing : cULus
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors