80 Amp Level 2 Electric Vehicle Charging Station, Charging Station Management Software and LCD Screen
EV80S
EV Series Pro Level 2 Electric Vehicle Charging Station, 80A, 208/240 VAC, 19.2kW Output, J1772 Charge Connector, 18' Cord, Includes Mounting Bracket and Pre-Attached Input Cable, HARDWIRED ONLY, Features AmpUp Charging Station Management Software and LCD Screen
- MULTI-STATION, MULTI-SITE MANAGEMENT FOR SITE HOSTS – Featuring AmpUp Charging Station Management Software, these stations include real time analytics, the ability to set pricing groups and collect revenue, smart scheduling, advanced access control/RFID, power load management, automated reporting, and more
- IMPROVED EXPERIENCE FOR EV DRIVERS - The AmpUp software makes EV charging effortless for drivers by providing the ability to locate charging stations, reserve spots, initiate sessions, and more
- THE BRAND YOU TRUST – Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL/Energy Star Certified stations supported by a 24/7 dedicated team
- FOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors
- EASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station is hardwired and requires a 100 Amp breaker
- CHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772™ cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla with a Tesla-supplied adapter
- UNIVERSAL COMPATIBILITY – Every pedestal works effortlessly with all EV Series Hardwired Units, making it easy to customize your charging setup for any location
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477000557
Electrical Specifications
Amperage : 80 A
Breaker : 100 A
Charge Connector Cord : SAE J1772
Number of Phase / Wire : L1, L2 and Ground, Bottom Feed
Operating Temperature : -30°C to 50°C
Output Power : 19.2kW
Short Circuit Current Rating : 20 mA CCID per UL 2231
Voltage : 208/240 VAC
Environmental Specifications
Altitude : Up to 6,500 ft. (2,000 m)
Charging Cable Operating Temperature : -30°C to +50°C
Cooling : Natural Cooling
Operating Humidity : < 95% Relative Humidity, Non-Condensing
Material Specifications
Enclosure Material : Plastic (PC+PBT)
Enclosure Rating : NEMA Type 3R
Status Indicator : Power Present, Charging, Fault
Mechanical Specifications
Cable Length : 18 ft. (5.5 m)
Product Features
Application : Commercial,Public Use
Cover Locking Mechanism : Phillips Head Screws, No Padlock Option
Device Type : Charger
Feature : Station Management Software,LCD Screen
Standards and Certifications
Standards and Certifications : UL2594, UL 2231-1, UL 2231-2, UL 2251, UL 62, UL 991,UL 1998, NFPA 70 Article 625, UL840, CSA Std. C22.2#280, OCPP 1.6 Compliant, cETLus
Warranty
Warranty : 3-Year Limited