Loading...

Decora Slide Dimmer Switch for Fluorescent Mark 10 Ballasts

DSX12-70Z

Decora Rocker-Slide 1200VA-277VAC Fluorescent Dimmer for Mark 10 Ballasts, 60Hz, Single Pole or 3-Way - White, Ivory & Light Almond

Leviton Decora Rocker-Slide Mark 10® Powerline Fluorescent Ballast Dimmers provide smooth, slide-action, full-range dimming for fluorescent loads. They combine a Decora rocker switch with a contemporary full-range slender slide bar for precise lighting control. With a new, streamlined style, Decora dimmers and fan speed control complement any interior design and are compatible with other Decora devices.

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477692400

  • Product Features

    Action : Rocker Switch for ON/OFF, slide bar for lighting level control

    Available Colors : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red

    Color : White, Ivory, Light Almond

    Frequency : 60 Hz

    Load Rating : 1200VA

    Load Type : Electronic Mark 10 Powerline Fluorescent

    Ordering Notes : Included White, Ivory and Light Almond Color Kit

    Preset : Slide bar preserves desired lighting level

    Protection : Radio/TV Filter

    Standards and Certifications : cCSAus, NOM

    Style Name : Decora

    Switch Type : Single-Pole & 3-Way

    Type : Dimmer

    Voltage : 277 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

Features & Benefits

  • New aesthetically pleasing design with rocker switch and slender dimmer control slide bar
  • Integrated linear full-range slide control for easy, precise operation
  • Single pole or 3-way operation (when using 3-way switch); packaged with White, Ivory, and Light Almond color change kits
  • Additional color change kits available in Black, Brown, Red and Gray
  • Slim, compact housing fits easily into a standard wallbox and is suitable for multi-gang installations with other Decora products
  • The slide bar location preserves the selected brightness level when the dimmer is switched OFF
  • No fins for multi-gang installation
  • Built-in radio/TV interference filter

Patents

  • US9431192
  • US9543667

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Decora Devices

Leviton Presents: How to Install a Dimmer in a 3-way Application

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

Project of the Week Series – Add Ambiance To Your Home with Leviton Decora® Slide Dimmer

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications