Loading...

Decora Slide Ceiling Fan Wall Switch, Quiet 3-Speed Fan Control, White with Ivory and Light Almond Faceplates included

DSF01-10Z

Forget the pull chain! Use the Decora Slide fan control switch for your ceiling fan. 1.5 Amp, 120VAC, 60Hz, single pole or 3-way, neutral wire not required for installation. Use with Decora Wallplate or Decora Plus Screwless Wallplate (sold separately) – White

  • CONVENIENT – Integrated linear slider for precise control of low, medium and high fan speed selection. Separate on/off switch preserves the selected fan setting
  • EASY TO INSTALL – Slim profile fits in most wallboxes. Replaces an existing wall switch for ceiling fan, no neutral wire required for installation
  • VERSATILE – Control the ceiling fan from two locations using the DSF01 in the one location and a 3-way switch (sold separately) in the second location
  • QUIET – Special circuitry to reduce fan motor noise at low speeds
  • STYLISH – Easily change the color using DSKIT-0N faceplates (sold separately) available in white, ivory, light almond, gray, black, brown and red color options
UPC Code: 078477692349
Country of Origin : China

Product Information

  • Product Features

    Action : Rocker switch for ON/OFF, Slide bar to select speed

    Available Color Kits : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red

    Brand : Decora Slide

    Color : White, Ivory, Light Almond

    Load Rating : 1.5 Amp

    Load Type : Fan

    Ordering Notes : Includes Ivory, White and Light Almond Color Kits

    Preset : Yes

    Standards and Certifications : cCSAus, NOM

    Style Name : Decora

    Switch Type : Single-Pole & 3-Way

    Type : Electro-Mechanical

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

  • Integrated linear slide control for precise 3-speed selection
  • Low, medium and high fan speed settings
  • Separate on/off switch that preserves the selected fan speed
  • Single pole or 3-way fan speed control when used with a 3-way switch
  • 1.5 Amps, 120VAC, 60Hz
  • Slim, compact housing fits easily into a standard wallbox and is suitable for multi-gang installations with other Decora products
  • Designed to reduce the buzzing or humming of fan loads
  • No fins for multi-gang installation
  • Wired using leads, a Neutral wire is not required for operation
  • Ivory, and Light Almond faceplates included
  • Color faceplates available in white, ivory, light almond, gray, black, brown, red
  • Quiet operation that is ideal in bedrooms, home offices, living rooms and any area where ceiling fan noise could become distracting
  • Complements Decora Slide dimmers for a cohesive look

  • US9431192

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Decora Rocker Slide Dimmer
Leviton Decora Devices
Leviton Presents: How to Install a Dimmer in a 3-way Application
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Project of the Week Series – Fan Speed Controls
Project of the Week Series – Add Ambiance To Your Home with Leviton Decora® Slide Dimmer
Leviton Answer Series: Fan Speed Controls

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications