Loading...

Keypad, 2 Button, GreenMAX® DRC Wired, LumaCAN

DRKDN-C2W

GreenMax® DRC System, 2 Button multi-function LumaCAN keypad with LED feedback. NEMA form factor, DLV aesthetic. Powered over LumaCAN, 12-24Vdc, 0.25A. White.

GreenMAX® DRC Digital Keypads are 100% digital lighting controls. Specifically designed for use with GreenMAX DRC systems, GreenMAX DRC Digital Keypads utilize LumaCAN protocols for unparalleled programming flexibility. All communication and monitoring functions can be performed from any GreenMAX DRC Digital Keypad location. Easily programmable via the greenmax_drc_app for Android and iPhone. Available in 1-, 2-, 4-, and 8-button configurations, these switches connect using RJ45 connectors and CAT6 cabling.

UPC Code: 078477959190
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    Mounting Type : Wall Mount

  • Product Features

    Product Line : DRC

    Product Type : Keypad

    Protocol : LumaCAN

  • Models include 1-, 2-, 4-, and 8-button configurations
  • RJ45 connectors to provide IN and OUT connections to the LumaCAN network
  • Can be used to comply with IECC, ASHRAE 90.1 and 2016 Title 24, Part 6 occupancy/vacancy sensing, multi-level lighting, daylight harvesting, partial-ON, partial-OFF, scheduling, demand response, and receptacle control requirements
  • Custom engraving available on switch buttons and screwless wall plates
    • 1, 2, 4 button: up to 8 characters per 2 lines of text
    • 8 button: up to 4 characters per one line of text
  • Each button can be individually programmed for ON, OFF, ON/OFF, dimmed raise/lower, scene ON level, group raise/lower, and other customizable scenes and settings via the greenmax_drc_app
  • Status LED for each button
  • Mounts in a standard depth wall box. All switches can be installed in a multi-gang application. The multi-gang wallplate is sold separately
  • Use with GreenMAX DRC systems
  • Available in White with color change kit available for Ivory, Light Almond, Gray, Black, and Red
  • Draws its power from the LumaCAN network
  • GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)

Related Videos

GreenMAX DRC Room Control

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications