Loading...

Keypad Room Controller, 2 Button, Lumina™ RF

DLDNK-2W

Lumina RF Decora 2-Button multi-function BLE keypad with room controller and LED feedback functionality, 120-277VAC, 50/60Hz, White.

The Leviton Lumina™ RF Decora® Keypad Room Controller (DLDNK) is the primary user interface for a Lumina RF Standalone Room Controller System, combining both familiar pushbutton control and energy management business logic into line voltage-powered wireless communication devices. The Lumina RF Keypad manages a room by coordinating activities of all devices within the space. The Keypad integrates with the Lumina RF Occupancy Sensor (ZSC04/ZSC15) and Lumina RF Photocell (LURPC) to create an advanced intelligent lighting system that meets lighting control requirements for IECC, ASHRAE 90.1 and Title 24. Dimming, multi-zone daylight harvesting, occupancy and vacancy sensing, manual control, and scene control are configured using the Bluetooth®-enabled Lumina RF Standalone App. The Keypad also provides the primary interface between the smartphone/tablet commissioning and control device and the Lumina RF system. Wirelessly configure, control, monitor and provision the Lumina RF Standalone Room Controller System using the Bluetooth®-enabled Lumina RF Standalone App designed for an Android or iOS smart phone and other compatible devices within a 30’ range.

Country of Origin : Mexico

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477768419

  • Product Features

    Product Line : Lumina RF

    Product Type : Keypad Room Controller

Features & Benefits

  • Bluetooth interface for connection to any Android or iOS devices with Bluetooth 3.0 or later interface—download Lumina RF Standalone App at Leviton.com/apps
    • Configuration
    • Control
    • Status monitoring
  • Every node is a repeater
  • Line voltage powered
  • Implements energy management business logic for Lumina RF devices—Lumina RF Occupancy Sensors (ZSC04/ZSC15) and Lumina RF Photocell (LURPC)
  • Customizable buttons that can be programmed through the Lumina RF Standalone app to perform a variety of functions:
    • Room ON/OFF
    • Group ON/OFF
    • Scene
    • Any fixture at any level
    • Fade time
    • Preset groups
    • Toggle
  • Button LEDs monitor and track actual room status
  • Decora aesthetic
  • Available in 1-, 2-, 4- and 8-button models
  • LED status indicators
  • Multiple operating modes: toggle maintained, toggle momentary and preset

Related Videos

Lumina™ RF Standalone Wireless Room Control System—Simple Installation

Philips InstantFit LED Lamps w/ EasySmart & Lumina RF Wireless Controls

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications