Decora Smart Switch Companion for Multi-Location Switching, 120VAC, 60Hz
DD0SR-1Z
The Decora Smart Switch Companion is designed for use in a multi-location application only and must be used with a Leviton Decora Smart or Decora Digital switch, dimmer or fan speed control allowing the lighting or fan to be controlled from more than one location. Its stylish look is compatible with Leviton’s other Decora devices and wallplates (sold separately). White face assembled on device with ivory and light almond face plates included. Change the color of the switch at any time by ordering a new face plate color change kit (DDKIT-S). Face plate colors include white, ivory, light almond, gray, black and brown
- PRACTICAL – Turn lights or fan on/off from multiple locations
- VERSATILE – Can use in 3-way or up to 9 additional locations when used with primary Decora Smart (Z-Wave, Wi-Fi, Zigbee, HomeKit) OR Decora Digital switches, dimmers, or fan speed controls
- FLEXIBLE – Alternative wiring method available for applications where a neutral wire is not present (see product instruction sheet)
- STYLISH – Modern appearance that coordinates with other Leviton Decora devices
Color: White, Ivory, Light Almond
Product Information
Product Features
Action : Rocker Switch for ON/OFF
Available Colors : White-W, Ivory-I, Light Almond-T, Gray-G, Black-E, Brown-B
Color : White, Ivory, Light Almond
Color Change Kit : DDKIT-S
Feature : 3-way or Up to 9 Location Applications
Grounding : Grounding
Light : None
Pole : 3
Standards and Certifications : CSA, NOM
Style Name : Decora
Termination : Side
Torque Range : 14 – 18 in.-lbs
Type : Companion Device
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Wiring Notes : Neutral or load side required. For use with 120VAC applications only
- The Decora Switch Companion must be used with a primary Decora Smart (Wi-Fi, Z-Wave, HomeKit or Zigbee) or Decora Digital switch, dimmer or fan speed control
- For 120VAC applications
- For use in 3-way or up to 9 additional locations
- Neutral wire or load side required for installation
- White face assembled on device, Ivory and Light Almond faces included
- US8944859
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer
How to Install a Decora Digital/Decora Smart Coordinating Switch Remote
Leviton Project of the Month - Motion Sensors
Leviton Presents: Decora® Smart Dimmer and Switch Companion Devices
Leviton Answer Series - How to adjust your Motion Sensor
Leviton Answer Series - All about Lighting Controls
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential