Loading...

Decora Smart Switch Companion for Multi-Location Switching, 120VAC, 60Hz

DD0SR-1M

Decora Digital/Decora Smart Coordinating Switch Remote for use with Decora Digital or Decora Smart Switches in 3-way or up to 9 additional location applications. White face assembled on device, Light Almond face included. For use with 120VAC applications only. 

Change the switch faceplate color to black, gray, brown, light almond, ivory or white using DDKIT-S

The next generation of lighting controls technology is here with Leviton's Decora Digital/Decora Smart Coordinating Switch Remote. Designed specifically to be used in 3-way or up to 9 location applications with Leviton’s Decora Digital or Decora Smart switches. Stylish form factor is compatible with Leviton’s legendary Decora devices and wallplates.

Country of Origin : China

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 07847786944

  • Product Features

    Action : Rocker Switch for ON/OFF

    Available Colors : White-W, Ivory-I, Light Almond-T, Gray-G, Black-E, Brown-B

    Brand : Decora Digital, Decora Smart

    Color : White, Ivory, Light Almond

    Color Change Kit : DDKIT-S

    Feature : 3-way or Up to 9 Location Applications

    Grounding : Grounding

    Light : None

    Pole : 3

    Standards and Certifications : CSA, NOM

    Style Name : Decora

    Termination : Side

    Torque Range : 14 – 18 in.-lbs

    Type : Remote

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

    Wiring Notes : Neutral or load side required. For use with 120VAC applications only

Features & Benefits

  • Coordinating Switch Remote for use with Decora Digital or Decora Smart Switches
  • For 120VAC applications
  • For use in 3-way or up to 9 additional locations
  • Neutral wire or load side required for installation
  • White face assembled on device, Ivory and Light Almond faces included
  • Change the switch faceplate color to black, gray, brown, light almond, ivory or white using DDKIT-S

Patents

  • US8944859

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer

How to Install a Decora Digital/Decora Smart Coordinating Switch Remote

Leviton Project of the Month - Motion Sensors

Leviton Answer Series - How to adjust your Motion Sensor

Leviton Answer Series - All about Lighting Controls

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications