Loading...

Decora Smart Motion Sensing Dimmer Switch, Wi-Fi, Neutral Wire Required

D2MSD-1BW

Decora Smart Motion Sensing Dimmer Switch, Wi-Fi. 300W LED, 300W CFL, 450W Incandescent/Halogen, 450VA Magnetic Low Voltage, White

BENEFITS

  • Hands full or can't reach the light switch? Go touch-free by automatically turning lights on when you enter the room
  • Don't worry about leaving lights on - motion sensing turns lights off for you
  • Motion activated lighting - ideal in laundry rooms, closets, pantries, bathrooms, garages, offices, and more
  • Create a comfortable ambiance - full-range dimming lets you adjust lighting to the desired level for your space throughout the day
  • Use your voice for control without lifting a finger - works with Google Assistant, Amazon Alexa, and Apple HomeKit / Siri
  • Know if lights are on and adjust whether you're home, at work, or on vacation - control from anywhere
  • Automatic softer lighting at night - dims the lights low or turns on a built-in guidelight to softly illuminate your way in the dark, ideal for hallways and bathrooms
  • Saves energy - light sensor knows the amount of natural light in the space and only turns on the lights if you need them
  • Personalize your lighting - customizable fade rates that gradually turn lighting on or off, or preset light level options to make sure lights always come on at the level you want
  • Prevent flickering lights - designed for compatibility with dimmable LED bulbs and fixtures with settings to fine-tune performance such as bulb type, min dim, and max bright
  • Make it look like someone's home when you're away - turn on lights randomly for a lived-in look
  • Control this dimmer from another wall location in your home without additional wiring - pairs with DAWDC or DAWSC Anywhere Dimmer or Switch Companions

FEATURES

  • Versatile PIR Motion Sensor - up to 900 sq. ft. of coverage; supports occupancy (automatically turn lights on when you enter and off when you leave) and vacancy modes (press the switch to turn on, automatic-off when you leave)
  • Full range dimming - on/off and dim/bright control of dimmable LED and CFL, Incandescent/Halogen, and MLV lighting
  • Control multiple devices with motion - use My Leviton Room Response to control Decora Smart devices; Use Apple Home to control HomeKit scenes and accessories
  • Motion Snooze - lets you pause motion detection when needed to keep lights on or off temporarily
  • One switch, many options - use as a dimmer switch or an on/off switch, ideal for garages, workshops, or other areas with fluorescent lighting
  • Easy Install - replaces your existing switch; wire leads and slim design make install a breeze
  • The most connected - Works with Alexa, Google Assistant, Apple Home, and SmartThings support can be enabled with a firmware update via the My Leviton app
  • Simple guided setup - works with the My Leviton app to configure motion settings without complex programming
  • Lights won't glow when you turn the dimmer off - "Off Means Off" technology ensures low-wattage LED bulbs don't glow in the off state
  • Single Pole or 3-Way - works with DD00R Wired Dimmer Companion, DD0SR Wired Switch Companion, DAWDC wire-free Anywhere Dimmer Companion, or DAWSC wire-free Anywhere Switch Companion

TECH SPECS

  • Requires 2.4 GHz Wi-Fi Network; No hub required with My Leviton app
  • Requires Neutral Wire
  • Rated for 120V, 60Hz: Dimmable LED and CFL up to 300W, Incandescent up to 450W, and Magnetic Low Voltage up to 450VA
UPC Code: 078477172582
Country of Origin : China

Product Information

  • Electrical Specifications

    Load Rating : 300W LED/CFL, 450W Incand/ Halogen, 450VA MLV

    Neutral Required : Yes

    Termination : Wire Leads

    Voltage : 120 VAC

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : No

    Strap Material : Metal

  • Product Features

    Auto-ON/Auto-OFF : Yes

    Brand : Decora Smart Wi-Fi

    California Title 24 : Yes

    Coverage (Sq.Ft.) : 180°, 900 Sq. Ft

    Device Type : In-Wall Dimming Sensor

    Grade : Residential

    Hub Required : No

    Sensor Technology : Passive Infrared

    Sensor Type : Occupancy, Vacancy

  • Standards and Certifications

    Standards and Certification : UL, FCC, CSA, NOM, Wi-Fi, Title 24

  • Warranty

    Warranty : Two-Year Limited

  • Control your lights from anywhere using the free My Leviton app for iOS and Android, no hub required
  • Simplify control of your home – hands-free lighting control with automatic ON/OFF, Dim/Bright control, built-in motion and ambient light detection, or schedule lights and connected loads to dim/brighten or turn ON/OFF at specific times or based on sunrise/sunset
  • Schedules are stored within the device and will run during a temporary internet outage
  • Works with My Leviton, Amazon Alexa, Hey Google, HomeKit/Siri, SmartThings, Schlage
  • Connects to Wi-Fi; No hub required
  • Requires a neutral wire for installation
  • Full Range dimming performance with LED, CFL, Incandescent, Halogen and Magnetic Low Voltage bulbs
  • Custom settings in the My Leviton app for preset lighting levels, fade rates, bulb types and more including ON/OFF control of non-dimmable bulbs, such as fluorescent loads in garages or basements
  • Motion Detection - 180° PIR sensor field-of-view; up to 900 sq. ft. major motion coverage
  • Support for Occupancy and Vacancy Mode with the ability to change modes at the device or by using the My Leviton app
  • Ease of installation with a product depth of 1.3” and wire leads
  • Off Means Off – Low-wattage LED bulbs always turn completely off
  • Supports 3-Way/Multi-location with Wired Companions or Wire-Free Anywhere Companions
  • Using My Leviton, control up to 99 devices, 50 rooms,
  • 50 activities, and 50 schedules per residence and  up to 20 residences per account

  • CA2798964
  • US11889314
  • US9329607
  • US8981299
  • US11974378
  • US8664886
  • US10062528
  • US10048653
  • US7924155
  • US9767973
  • MX315382
  • MX321054
  • CA2708330

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leave the Dark Ages Behind with Leviton Decora Smart Wi-Fi
How to customize the settings on your D2MSD Decora Smart Motion Sensing Dimmer Switch
Anywhere Companion Install Video
How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices
Smart Solutions for Every Room Video
How-To Identify a Neutral Wire.

The Perfect Combination

Pair this dimmer with compatible Leviton Downlights for a total lighting solution that will provide years of quality illumination and reliable performance.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications