Loading...

Decora Smart Outlet, Tamper-Resistant 15A, Wi-Fi

D215R-1BW

Decora Smart Wi-Fi® devices connect to a Wi-Fi network and the My Leviton app to provide wireless lighting and load control for the whole home. Leviton’s Decora Smart Wi-Fi Tamper-Resistant Outlet provides control of a variety of plug loads, including plug-in lamps, holiday lighting, electronics, and small appliances via the top-controlled outlet. The bottom outlet is always on, ideal for plugging in smart phone chargers or other devices that do not need to be controlled. The D215R features tamper-resistant receptacles with built-in shutters to prevent the insertion of unintended foreign objects. As well, the integrated button with vanishing feedback LED provides manual push-button on/off control and device status feedback. The Decora Smart Wi-Fi Tamper-Resistant Outlet offers exciting advantages such as choice of voice with Siri, Google, and Alexa, to satisfy the needs and preferences of any user. With its slim profile, the device is easier to install in shallow wallboxes, and six color options make it aesthetically versatile for placement in any room of the home. Additionally, this outlet can be paired with Decora Smart Anywhere Switch Companions for wire-free switched outlet control of plugged in devices from a wall switch in up to three locations. Typical applications include switching of lamps, portable fans, kitchen appliances, indoor fountains, holiday lighting, and more. Learn more about the My Leviton app Learn more about the Decora Smart product family Have Questions? Search the knowledge base.

UPC Code: 078477471463
Country of Origin : China

Product Information

  • Electrical Specifications

    Load Rating : 5A LED/CFL, 1500W Incand/Halogen, 15A Magnetic, 3/4 HP Motor

    Termination : Screw Terminals

    Voltage : 120 VAC

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : Yes, DSRKT in Black, White, Light Almond, Ivory, Gray, and Brown

  • Product Features

    Brand : Decora Smart Wi-Fi

    Device Type : In-Wall Smart Outlet

    Grade : Residential

    Hub Required : No

  • Standards and Certifications

    Standards and Certification : UL, FCC, NOM, Wi-Fi

  • Warranty

    Warranty : Two-Year Limited

  • Control lights and plug loads from anywhere using the free My Leviton app for iOS and Android, 
no hub required
  • Schedule lights and connected loads to turn ON/OFF at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
  • Works with My Leviton, Amazon Alexa, Hey Google, HomeKit/Siri, SmartThings, Schlage
  • Automatically turn outlet off after pre-programmed period of time
  • Support for switched outlet control with Wireless Anywhere Switch Companion (DAWSC)
  • Compatible with Decora Smart Outlet Color Change Kits (DSRKT)
  • Provides two Tamper Resistant 15A, 120 VAC NEMA 5-15R grounding outlets (top controlled, bottom always on) for use with a wide variety of lamps, electronics, and appliances
  • Memory maintains ON/OFF status of loads and during minor power fluctuations 
  • Integrated Button for ON/OFF manual control 
  • For Indoor use only 
  • Using My Leviton app,control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account

  • US10062528
  • CA2624409
  • US7355117
  • US7820909
  • US7868719
  • US8944859
  • US10048653
  • US11889314
  • US8592681
  • US7938676
  • CA2677283
  • CA2621644
  • US8242362
  • US9767973

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leave the Dark Ages Behind with Leviton Decora Smart Wi-Fi
How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices
Smart Solutions for Every Room Video
How-To Identify a Neutral Wire.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications