Loading...

Current Transformer, Split Core, 100A, 100mA, 0.75" x 0.75" Opening, 96" Leads, +/-0.5% to 1.0% accuracy, Black, For Submetering

CTD01-K16

DISCONTINUED

Submetering Current Transformer, 100A, 100:0.1A, Split Core .75 x .75", Qty 1, Electric Meter: Yes, Title 24 Compliant, ASHRAE 90.1 Compliant

Split core CTs can be disassembled or ‘split’ into halves eliminating the need to turn power off and open the circuit during installation. This time-saving installation is ideal for critical loads that cannot be disconnected. Split core CTs close securely for fast, precise installation with no need for time-consuming tie wraps and no worries about improper seating or core half separation.

UPC Code: 078477547489
Country of Origin : South Korea
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 100 A

  • Product Features

    CT Size (inches) : .75 x .75

    CT Type : Split Core

    Product Line : CT: Series 1000, 2000, 3500, 8000, 2000 (MMUs)

Submetering Applications

Use current transformers in commercial, institutional, industrial and government submetering applications to support:

  • Load profiling and benchmarking
  • AMR/BAS/BMS/EMS integration
  • Power quality analysis
  • Usage aggregation
  • Tenant cost allocation
  • Measurement and verification
  • Net metering
  • Energy conservation and cost reduction
  • Green building initiatives and government mandates

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications