50 Amp, 125 Volt, Black & White Locking Plug, Industrial Grade
CS6361C
50Amp, 125V AC, Non-NEMA, 2P, 3W, Black & White Locking Plug, Industrial Grade, Grounding, California-Style(CS) – BLACK-WHITE
- One piece contacts reduce friction and overheating
- Unique cord clamp accepts wide range of cord sizes
- Rugged nylon construction resists impact, sunlight, chemicals, and rough use
- 10-year limited warranty
Product Information
Environmental Specifications
Environment : Dry
Flammability : UL94 V-2
Operating Temperature : -40°C to 75°C
Material Specifications
Assembly Screws : Brass
Cable Clamp Screw : Philips Head, SS 304
Color : Black-White
Compression Nut, Strain Relief : Nylon
Connector Contact - Spring : 0.041-inch thick Brass
Contact - Binding Plate : 0.100-inch thick Brass
Contact Rivet : Brass
Dust Shield : Santoprene TPE
Face Module : Nylon
Grommet/Gasket : Santoprene TPE
Ground Post : Brass
Ground Shunt : Bronze
Housing : Nylon
Housing Material : Nylon
Plug Blade : 0.1000-inch thick Brass
Plug Blade Shroud : SS 302/304
Standard Cable Clamp : Nylon
Terminal Block : 0.062-inch thick Copper
Terminal Set Screw : SS 302/304
Wiring Chamber : Nylon
Mechanical Specifications
Amperage : 50 A
Cord Range : .680 - 1.125
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage Withstand : 2000V minimum per UL 498
Grounding : Grounding
Maximum Working Voltage : 125V as rated
Pole : 2
Product ID : Ratings and Catalogue No. molded into face and stamped into shroud
Temperature Rise : Max 30ºC temp rise at full-rated current after 150 cycles of OL at 150% rated DC current
Terminal Accom. : AWG #10 to #4 Stranded Wire
Terminal ID : X, W, Y, and Green for ground
Torque Range : 20-30 in-lbs
Voltage : 125 VAC
Wire : 3
Product Features
Brand : Black and White
Color : Black-White
Device Type : Locking Plug
NEMA : Non-NEMA
Standards and Certifications
CSA C22.2 No. 42 : File 152105
NOM : 057
RoHS : Compliant
UL 498 : File E13399
Warranty : Limited Lifetime Warranty
Related Videos
Black and White Connector - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors