Boot for Locking Plug
7715CR
Boot for 50Amp Non-NEMA Locking Plug, Weather-Resistant IP55 - BLACK
Leviton's Black & White 50 Amp, Non-NEMA line of industrial grade locking blade devices feature rugged construction that resists impact, heat, chemicals and rough use. All contacts and blades are solid one-piece construction for superior conductivity. Corrosion resistant versions feature nickel plated contacts and blades, plus stainless steel shrouds and screws. The ergonomic, fluted-body design with radial gripping edge is ideal for gripping and pulling. The unique cord clamp accepts a wide range of cord sizes, providing a secure grip without damaging the cord. And, they are backed by a limited lifetime warranty.
Color: Black
Documents
Technical Information
-
General Information
UPC : 078477804674
RoHS Compliant : Yes
Product Features
Accessory Type : Boot
Color : Black
Material : Thermoplactic Elastomer
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors