Loading...

Current Transformer, 12" Rogowski Coil, 50A-5000A, 333mV, 3.85” Opening, 96" Leads, 1.0% Accuracy, For Submetering

CRV50-K62

Submetering Current Transformer, 12” Rogowski Coil (50A-5000A) for use with VerifEye Series 4000, 4100, 7000, and 7100 Industrial ModBus and BACnet Submeters. Title 24 Compliant, ASRHAE 90.1 Compliant.

Leviton 333mV Current Transformers (CTs) support the Series 4000 and Series 7000 meter lines of revenue-grade meters and help meet all measurement and verification-based opportunities, including smart metering and LEED rating achievement.

UPC Code: 078477701249
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 50 A - 5000 A

  • Product Features

    CT Size (inches) : 12

    CT Type : Rogowski Coil

    Product Line : CT: Series 4000, 4100, Modbus Meter Kits

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

Submetering Applications

Use current transformers in commercial, institutional, industrial and government submetering applications to support:

  • Load profiling and benchmarking
  • AMR/BAS/BMS/EMS integration
  • Power quality analysis
  • Usage aggregation
  • Tenant cost allocation
  • Measurement and verification
  • Net metering
  • Energy conservation and cost reduction
  • Green building initiatives and government mandates

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications