Loading...

15 Amp, AFCI/Switch Combo with LED Indicator Light

AFSW1-I

15 Amp Switch, 20 Amp Feed-Through, 125 Volt OBC AFCI with Switch, Monochromatic, back and side wired, nylon wallplate/faceplate included, self-grounding clip included – Ivory

The SmartlockPro® Outlet Branch Circuit (OBC) Combination AFCI/Switch offers advanced technology to help protect against electrical fires resulting from arc-faults plus the convenience of a single pole switch to control the lights. This combination is ideal for kitchens, family rooms, bedrooms, dining rooms and hallways. The AFCI Switch may be used for new circuits or modifications to existing circuits where a switch is the first outlet on a branch circuit. Designed to detect a wide range of potentially hazardous arc-faults resulting from damage in branch circuit wiring as well as extensions to branches such as appliances and cord sets, the OBC AFCI responds by interrupting power. This helps reduce the likelihood of the home’s electrical system being an ignition source of a fire. Often unseen, arc-faults can occur anywhere in the home’s electrical system including within walls, at loose electrical connections or within electrical cords accidently damaged by impinging furniture. AFCIs are now required by the National Electrical Code® in many areas of the home.

Color: Ivory

UPC Code: 078477694541
Country of Origin : China

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

    Dielectric Voltage : Withstands 1250VAC per UL 1699A

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

  • Electrical Specifications

    Dielectric Voltage : Withstands 1250VAC per UL 1699A

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -35C to +66C

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

  • Environmental Specifications

    Body Material : Polycarbonate

    Clamps : Brass

    Face Material : Thermoplastic

    Flammability : Rated V-2 per UL 94

    Grounding Screw : Plated Steel

    Notes : Wallplate included

    Operating Temperature : -35C to +66C

    Terminal Screws : Plated Steel

    Yoke : Zinc-Plated Steel

  • Material Specifications

    Body Material : Polycarbonate

    Clamps : Brass

    Face Material : Thermoplastic

    Grounding Screw : Plated Steel

    Notes : Wallplate included

    Product ID : Ratings are permenantly marked on device

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Terminal Screws : Plated Steel

    Yoke : Zinc-Plated Steel

  • Mechanical Specifications

    Amperage : 20 A

    Color : Ivory

    Grounding : Self-Grounding

    Neutral : Required

    Pole : 2

    Product ID : Ratings are permenantly marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Series : AFSW1

    Standards and Certifications : UL/CSA, NEMA WD6

    Strap Material : Galvanized Steel

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back & Side

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

  • Product Features

    Amperage : 20 A

    At Rated Voltage : 1 HP

    Color : Ivory

    Grounding : Self-Grounding

    Neutral : Required

    Pole : 2

    Series : AFSW1

    Standards and Certifications : UL/CSA, NEMA WD6

    Strap Material : Galvanized Steel

    Termination : Back & Side

    Type : Combination Switch

    Voltage : 125 VAC

    Wallplate : Included

    Warranty : 2-Year Limited

    Wire : 3

  • Standards and Certifications

    CSA Technical Information Letter No. M-02A : Yes

    NOM : 003 - ANCE

    Switch : UL 20, CSA-C22.2 No. 111

    UL1699.A : File E342815

  • Combination AFCI and single pole switch for new circuits or modifications to existing circuits where a switch is the first outlet in a branch circuit
  • Use of TEST and RESET buttons is similar to traditional GFCI receptacles of which consumers have become familiar with. This translates into greater acceptance of the technology and a more user-friendly platform
  • Automatically tests the AFCI every time the RESET button is depressed; the AFCI will not reset if the AFCI circuit is not functioning properly
  • By blocking reset of the AFCI if protection has been compromised, the SmartlockPro OBC AFCI reduces the possibility of end-users incorrectly assuming that a reset AFCI is providing protection when its functionality has been compromised
  • A line-load reversal diagnostic feature is provided which prevents the AFCI from being reset and stops power from being fed to the AFCI receptacle face or through to downstream devices; a green LED indicator on the AFCI’s face also illuminates to alert the installer to a line-load wiring reversal when the device is in the tripped state
  • Device design reduces nuisance tripping
  • Impact-resistant thermoplastic cover and body
  • Superior resistance to electrical surges and over-voltages
  • Terminals allow for easy wiring options – back and side wire capable
  • Compatible with all Decora® devices and wallplates; available in select colors
  • Meets or exceeds UL requirements for tripping time on both series and parallel arcs

  • CA2730014
  • MX302458
  • US11105864
  • US11456138
  • US7697252
  • US8599522
  • US8599523
  • US8944859
  • US9053886
  • US9577420

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: How to Install an AFCI Outlet
Help Prevent Electrical Fires with AFCI Outlet Protection
AFCI Protection from Leviton
Leviton Presents: How to Install an AFCI Outlet
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications