Loading...

SmartlockPro® AFCI / Switch Combo with LED Indicator, 20A Blank Face - Light Almond

AFSW1-T

20 Amp, 125 Volt SmartlockPro® Blank Face AFCI / Switch Combo, Back and Side Wire, Self-Grounding, Light Almond with LED Indicator Light

  • SAFE – Offers advanced technology to help protect against electrical fires resulting from arc-faults
  • CONVENIENT – Combine arc fault protection with built in switch saves space while controlling your lights
  • SIMPLE – Status indicator light provides simple, intuitive feedback of status
  • IDEAL - for kitchens, utility rooms, rec rooms, bedrooms, and office spaces when doing renovations

Color: Light Almond

Country of Origin : China

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477694558

  • Electrical Specifications

    Amperage : 15 A

    Dielectric Voltage : 1250 VAC

    Grounding : Self-Grounding

    Horsepower Rating : 1/2 hp

    Pole(s) : 2

    Power Supply Input and Frequency : 125V, 60Hz

    Short Circuit Current Rating : 10 kA

    Temperature Rise : Max 30°C

    Voltage : 125 VAC

    Wire(s) : 3

  • Environmental Specifications

    Operating Temperature : Maximum Continuous 66°C, Minimum -35°C (w/o impact)

  • Material Specifications

    Body : Thermoplastic

    Face : Thermoplastic

    Grounding Screw : #8 Galvanized Steel

    Line Contacts : Brass

    Mounting Strap : Galvanized Steel

    Self-Grounding Clip : Yes

    TR Shutter : Non-Tamper

    Terminal Clamps : Brass

    Terminal Screws : #8 Plated Steel

  • Mechanical Specifications

    Product ID : Ratings are marked on device

    Termination : Back and Side Wire

    Torque Range : 14-18 lbs.

    Wire Accomodation : #10 - #14 AWG Copper, #10 - #12 Copper Clad

  • Product Features

    Brand : SmartlockPro

    Color : Light Almond

    Device Type : AFCI/Switch Combo

    Feature(s) : Indicator Light, Wallplate Included

    Grade : Residential/Commercial Specification Grade

    NEMA Configuration : 5-15R

    Product Type : AFCI

  • Standards and Certifications

    Applicable Standards and Certifications : cCSAus,CSA C22.2 No. 270,CSA C22.2 No. 111,UL 1699A,UL 20

    NEMA : WD-1 and WD-6

  • Warranty

    Warranty : 2-Year Limited

Features & Benefits

  • Combination AFCI and single pole switch for new circuits or modifications to existing circuits where a switch is the first outlet in a branch circuit
  • Use of TEST and RESET buttons is similar to traditional GFCI receptacles of which consumers have become familiar with. This translates into greater acceptance of the technology and a more user-friendly platform
  • Automatically tests the AFCI every time the RESET button is depressed; the AFCI will not reset if the AFCI circuit is not functioning properly
  • By blocking reset of the AFCI if protection has been compromised, the SmartlockPro OBC AFCI reduces the possibility of end-users incorrectly assuming that a reset AFCI is providing protection when its functionality has been compromised
  • A line-load reversal diagnostic feature is provided which prevents the AFCI from being reset and stops power from being fed to the AFCI receptacle face or through to downstream devices; a green LED indicator on the AFCI’s face also illuminates to alert the installer to a line-load wiring reversal when the device is in the tripped state
  • Device design reduces nuisance tripping
  • Impact-resistant thermoplastic cover and body
  • Superior resistance to electrical surges and over-voltages
  • Terminals allow for easy wiring options – back and side wire capable
  • Compatible with all Decora® devices and wallplates; available in select colors
  • Meets or exceeds UL requirements for tripping time on both series and parallel arcs

Patents

  • MX302458
  • US11349293
  • US8599522
  • US8599523
  • US7697252
  • US11831139
  • US11105864
  • US8944859
  • MX344697
  • US9276393
  • US9577420
  • US11456138
  • US9053886
  • CA2730014

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: How to Install an AFCI Outlet

Help Prevent Electrical Fires with AFCI Outlet Protection

AFCI Protection from Leviton

Leviton Answer Series: AFCI Circuit Breakers vs Outlets…What’s the Difference?

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications