Flex I/O Module, Submetering
A8332-8FD
The Flex I/O module is a universal remote I/O module with 8 user selectable inputs for pulse, analog and resistive output devices. Integrate with any Programmable Logic Controller or distributed Modbus network through RS-485.
Our Flex I/O is a cost-effective way to collect data from submeters or sensors and bring that information into a Modbus network or energy monitoring system. As a stand-alone or bundled package, the Leviton Flex I/O can be incorporated with data acquisition and submetering devices to provide a cost-effective energy monitoring solution. The Flex I/O is compatible with virtually any Modbus master, allowing customers the flexibility to use it in existing Modbus networks. Use with the Leviton Energy Monitoring Hub (EMH).
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477642122
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- Designed specifically for submetering applications
- Easily add submeters and sensors to a Modbus network
- 8x user selectable inputs
- 2x output relays
- 2x pulse replicator
- Non-volatile memory
- Industrial temperature range -30 to 70C
- LEDs for visual verification / status
- DIN or wall mount for easy installation
- Field upgradable firmware
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors