Loading...

20 Amp Duplex Receptacle/Outlet, Hospital Grade, Tamper-Resistant, Self-Grounding

8300-SGR

Duplex Receptacle Outlet, Extra Heavy-Duty Hospital Grade, Tamper-Resistant, Smooth Face, 20 Amp, 125 Volt, Back and Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Red

Color: Red

UPC Code: 078477057216
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    Horsepower Rating : 1 HP

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Clamp Nuts : Nickel-Plated Brass

    Face Material : Nylon

    Ground Clips : Nickel-Plated Brass

    Grounding Screw : Nickel-Plated Brass 8-32

    Line Contacts : Nickel-Plated Brass Triple-Wipe .031 Thick

    Terminal Screws : Nickel-Plated Brass 10-32

    Yoke : Nickel-Plated Brass

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, White-Neutral

    Termination : Back and Side Wire

  • Product Features

    Amperage : 20 A

    Color : Red

    Device Type : Duplex Receptacle Outlet

    Feature : Tamper-Resistant,Smooth Face

    Grade : Extra Heavy-Duty Hospital Grade

    Grounding : Self-Grounding

    NEMA : 5-20R

    Pole : 2

    Standards and Certifications : UL/CSA

    Strap Material : Nickel Plated Brass

    Voltage : 125 VAC

    Warranty : 10-Year Limited

    Wire : 3

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-1 & WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    UL498HG : File E13399

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications