20 Amp Duplex Receptacle/Outlet, Hospital Grade, Tamper-Resistant, Self-Grounding
8300-SGW
Duplex Receptacle Outlet, Extra Heavy-Duty Hospital Grade, Tamper-Resistant, Smooth Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - White
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477057193
Nema : 5-20R
RoHS Compliant : Yes
AC Horsepower Ratings
Body Material : Nylon
Clamp Nuts : Nickel-Plated Brass
Face Material : Nylon
Ground Clips : Nickel-Plated Brass
Grounding Screw : Nickel-Plated Brass 8-32
Horsepower Rating : 1 HP
Line Contacts : Nickel-Plated Brass Triple-Wipe .031 Thick
Terminal Screws : Nickel-Plated Brass 10-32
Yoke : Nickel-Plated Brass
Electrical Specifications
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Product ID : Ratings are permanently marked on device
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, White-Neutral
Termination : Back or Side Wire
Environmental Specifications
Color : White
Device Type : Duplex Receptacle Outlet
Flammability : Rated V-2 per UL 94
Grade : Extra Heavy-Duty Hospital Grade
NEMA : 5-20R
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Clamp Nuts : Nickel-Plated Brass
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Face Material : Nylon
Ground Clips : Nickel-Plated Brass
Grounding : Self-Grounding
Grounding Screw : Nickel-Plated Brass 8-32
Line Contacts : Nickel-Plated Brass Triple-Wipe .031 Thick
Strap Material : Nickel Plated Brass
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Terminal Screws : Nickel-Plated Brass 10-32
Yoke : Nickel-Plated Brass
Mechanical Specifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NOM : 057
Product ID : Ratings are permanently marked on device
RoHS : Compliant
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, White-Neutral
Termination : Back or Side Wire
UL Fed Spec WC-596 : File E13399
UL498HG : File E13399
Product Features
Color : White
Device Type : Duplex Receptacle Outlet
Feature : Tamper-Resistant,Smooth Face
Grade : Extra Heavy-Duty Hospital Grade
NEMA : 5-20R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
Flammability : Rated V-2 per UL 94
NOM : 057
Operating Temperature : -40°C to 60°C
RoHS : Compliant
Standards and Certifications : UL/CSA
UL Fed Spec WC-596 : File E13399
UL498HG : File E13399
Warranty
Horsepower Rating : 1 HP
Warranty : 10-Year Limited