Loading...

Wetguard Watertight Locking Connector

76W76-C

20 Amp, 480 Volt, 3 Phase, NEMA L16-20R, 3P, 4W, Locking Connector for Single Inlet, Industrial Grade, Grounding, Wetguard - YELLOW

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
  • WATERTIGHT- When mated or caps are on, feature IP69K ratings for high-temperature, high-pressure washdowns
  • UNIQUE DESIGN- Exclusive “tongue and groove” design provides superior ingress protection from water, dirt and debris
  • HIGH PERFORMANCE- Heavy-duty, one-piece contacts for maximum conductivity electrical performance
  • THE BRAND YOU TRUST- Backed by a lifetime warranty
UPC Code: 078477525173
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA L16-20R

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Phase : 3-Phase

    Pole : 3

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 480 VAC

    Wire : 4

  • Environmental Specifications

    Enclosure Rating : NEMA 4, 4X, 12 IEC IP66

    Environment : Wet

    Flammability : Rated V-2 per UL 94 (wiring module)

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Assembly Screws : Stainless Steel, Non-Magnetic

    Blades/Contacts, Terminal Clamps : Electroless Nickel-coated Brass

    Body Material : Nylon

    Bushing : Santoprene TPV

    Compression Nut : Nylon

    Husk : Santoprene TPV

    Strain Relief Clamp : Nylon

    Terminal Screws : Electroless Nickel-coated Brass

    Wiring Module : Nylon

  • Mechanical Specifications

    Cord Grip Range (in) : .375-.875

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : #16 AWG to #10 AWG

  • Product Features

    Brand : Wetguard

    Color : Yellow

    Device Type : Locking Connector

    NEMA : L16-20R

  • Standards and Certifications

    ANSI : C-73

    CSA : C22.2 No. 42

    NEMA : WD-6

    NOM : 057

    UL : 498

Related Videos

Wetguard
Wetguard Plugs and Connectors - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications