Loading...

Submeter, Embedded Branch Circuit Monitor, 24 Inputs, LCD Display, No Enclosure

70D24

Series 7000 Dual Voltage, Embedded Panel Mount (no enclosure) Branch Circuit Monitor, 24 inputs, LCD display

The VerifEye™ Series 7000 and 7100 Advanced Branch Circuit Monitor is a cost-effective solution for electrical load management. The Series 7000 and 7100 submetering platform is ideal for high density, branch circuit monitoring applications in both new construction and retrofit applications. The Series 7000 and 7100 monitors up to 24 branch circuits with one single meter board.

Do you have a question about submetering?

Contact us to learn more.

UPC Code: 078477333259
Country of Origin : United States

Product Information

  • Communication Specifications

    Protocol : ModBus, BACnet MS/TP, ModBus TCP or BACnet IP

  • Electrical Specifications

    Amperage : 5 A - 4000 A

    Frequency : 50/60Hz

    Output Power : Unregulated 12VDC output, 200 mA, self-resetting fuse

    Voltage : 90-600 VAC

  • Environmental Specifications

    Operating Humidity : 5-95% non-condensing

    Operating Temperature : -20⁰C to 60⁰C

  • Mechanical Specifications

    Mounting : Panel Mount (no enclosure)

    Wiring : 12-22 AWG 600 VAC, voltage connection must be #14 AWG or larger & 600 VAC rated

  • Product Features

    Application : Data centers, Tenant energy monitoring, Energy allocation, Energy management, Load monitoring, Building code compliance

    CTs Included : No - Meter Only

    Communication : ModBus, BACnet MS/TP, ModBus TCP or BACnet IP

    Listings : CE EN 61000-6-4: Class A, UL Listed (Indoor enclosure version only), UL Recognized (Circuit board version only)

    Meter Configuration : Branch Circuit Monitor

    Product Line : Series 7000

    Product Type : Electric Submeter

    Warranty : 5-Year Limited

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

  • 24 individual CT inputs
  • Inputs configurable as follows*:
    • 24 individual Single Pole Meters or
    • 8 Two Pole Meters or
    • 8 Three Pole Meters
  • 2 Independent sets of reference voltage input to allow for simultaneous monitoring of two different systems.
  • Line powered from 90-600V, phase-to-phase
  • Bidirectional monitoring
  • Meets ANSI & IEC metering system accuracy requirements including branch CTs
  • Supports split core and Rogowski Coil CTs
  • Meter board features:
    • Easy access terminals for CT wiring, removable connectors
    • Available with or without display embedded options
  • Reports volts, amps, power, demand and energy for each circuit
  • User-configurable alarm thresholds register for improved load management
  • Selectable phase orientation and number of circuits
  • Limited 5-year warranty

Related Videos

Note: Product housing not included. Wiring steps apply. How to Wire a VerifEye™ Series 7000 Submeter for 3-Phase Applications
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications