Submeter, 120V, 1 Phase 2 Wire, Single Element, 100A Mini Meter, 1kWh Resolution, Indoor, Flush Mount Enclosure, LCD Counter, Electric Meter
6F101-C01
DISCONTINUED
Discontinued Product. Single Element Mini Meter™ Submeter with LCD Counter, 1kWh Resolution, 120V, 1PH, 2W, 100:0.1A, Indoor Flush Mount Enclosure, SUBMETER ONLY, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant
UPC Code: 078477562314
Country of Origin : United States
Product Information
Electrical Specifications
Amperage : 100 A
Voltage : 120 VAC 1PH 2W
Product Features
CTs Included : No Meter Only
Communication : Pulse Output
Enclosure : Indoor
Meter Configuration : Single Meter
Product Line : Mini Meters
Product Type : Electric Submeter
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors