Loading...

Wetguard Watertight Locking Inlet

66W07

20 Amp , 250 Volt, 2-Pole, 2-Wire, NEMA L2-20, Locking Single Inlet, Industrial Grade, Non-Grounding, Wetguard - YELLOW

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents.
  • ADVANCED LID DESIGN- Our spring-loaded flip lid is impact and chemical resistant with a Valox® PBT cover
  • MORE SECURE- Dual-hasp provides additional lockout/tagout option for added security.
  • DURABLE- Ideal for harsh environments with added resistance against heat, chemical corrosion, and physical abrasion
UPC Code: 078477519134
Country of Origin : Mexico
NEMA L2-20P

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Non-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 250 VAC

    Wire : 2

  • Environmental Specifications

    Enclosure Rating : NEMA 4, 4X, 12 IEC IP66

    Environment : Wet

    Flammability : Rated V-2 per UL 94 (wiring module)

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Blades/Contacts, Terminal Clamps : Electroless Nickel-coated Brass

    Cover Gasket : Santoprene TPV

    Cover/Lid : Valox PBT

    Mounting and Assembly Screws : Stainless steel, non-magnetic

    Terminal Screws : Electroless Nickel-coated Brass

    Torsion Spring Mechanism (Flip Lids) : Stainless Steel

    Wiring Module : Nylon

    Wiring Module Mounting Cup : Valox PBT

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 12-14 in-lbs

    Terminal Accom. : #18 AWG to # 10 AWG

  • Product Features

    Brand : Wetguard

    Color : Yellow

    Device Type : Locking Inlet

    NEMA : L2-20P

  • Standards and Certifications

    ANSI : C-73

    CSA : C22.2 No. 42

    NEMA : WD-6

    NOM : 057

    UL : 498

    Warranty : Limited Lifetime Warranty

Related Videos

Wetguard

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications