Loading...

SureSlide Dimmer Switch for Dimmable LED, Halogen and Incandescent Bulbs

6674-P0W

DISCONTINUED Suggested Replacement SKUs:

Replace a wall light switch with a SureSlide dimmer switch. 150W LED, 600W incandescent/halogen, 60Hz, single pole or 3-way installation. Can be installed with or without a neutral wire, use with Decora wallplate or Decora Plus Screwless Wallplate sold separately – White

  • CONVENIENT – An easy way to create a big impact for a minimal cost and customize the light level in any room, for any occasion and in any home
  • EASY TO INSTALL – Slim profile for easier installation. Works with existing wiring, no neutral wire required for installation
  • PRACTICAL – Designed to dim LED bulbs. To find out which LED bulbs pair best, visit our online bulb compatibility tool by clicking the "find an LED bulb" button below
  • CUSTOMIZEABLE – Adjustable minimum and maximum dimming range for LED bulbs to help eliminate flicker, maximize energy savings, and optimize ambiance 
  • VERSATILE – Control the lights from two locations using the 6674 in the main location and a 3-way switch (sold separately) in the second location
  • STYLISH – Available in white, ivory, light almond, brown and black color options
  • Now available in bulk pack - white color only

Color: White

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477561942

  • Product Features

    Action : Standard ON/OFF

    Available Colors : Ivry-I Wht- W Blk-E Brwn-B Light Almond-T

    California Title 24 : Yes

    Color : White

    Frequency : 60 Hz

    Light : None

    Load Rating : 600W Incandescent, 150W LED and CFL

    Load Type : Incandescent, Dimmable LED, Dimmable CFL

    NEMA SSL 7A : Yes

    Ordering Notes : White

    Preset : Preset

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : SureSlide

    Switch Type : Single-Pole & 3-Way

    Type : Electro-Mechanical

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

Features & Benefits

  • Integrated linear full-range slide control for easy, precise operation
  • Separate On/Off switch, to preserve set light level when turned off
  • Slim, compact housing fits easily into a standard wall box 
  • Works with existing wiring, no neutral wire required for installation
  • Designed to dim LED bulbs. To find out which LED bulbs pair best, visit our online bulb compatibility tool
  • Adjustable minimum and maximum dimming range for LED bulbs to help eliminate flicker, maximize energy savings, and optimize ambiance 
  • Control the lights from two locations using the 6674 in the main location and a 3-way switch (sold separately) in the second location
  • Available in white, ivory, light almond, brown and black color options

  • What are the benefits of using a LED compatible dimmer?
    • These dimmers are designed for smooth operation, precise dimming, low level starting and flicker-free operation when used with compatible dimmable LED bulbs. To find compatible bulbs for the 6674 dimmer, use Leviton’s online LED compatibility tool.
  • What types of bulbs can be used with the 6674 dimmer?
    • This dimmer is designed to work with dimmable LED, dimmable CFL, incandescent and halogen bulbs. To find the best bulb pairing, use Leviton’s online LED compatibility tool.
  • Is a neutral wire required with the 6674 dimmer?
    • The 6674 does not require a neutral wire for installation. It works with existing wiring and can replace any standard wall switch.
  • What is the difference between a single pole or 3-way installation?
    • Single pole is controlling the light(s) from one location. 3-way is the ability to control the light(s) from two separate locations. The dimmer switch is in the first location and a 3-way switch in the second location.
  • What will happen if I mix bulb types with the 6674 dimmer?
    • We recommend using the same bulb type to achieve consistent performance. Mixing bulb types could lead to a variation in dimming performance and unpredictable start up characteristics.

Patents

  • US11903105
  • US8664886
  • US9681526

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Answer Series Adjusting the Dimming Range

Leviton Presents: How to Install a Dimmer in a 3-way Application

Leviton Presents How to Install a SureSlide 6674 Dimmer

Leviton Answer Series All about Dimmers

Leviton Answer Series - All about Lighting Controls

Leviton Answer Series - Single Pole vs. 3-way Controls

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

The Perfect Combination

Pair this dimmer with compatible Leviton Downlights for a total lighting solution that will provide years of quality illumination and reliable performance.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications