Loading...
Selected products added to your list. To view the list, Click here

Bulk Pack

Contractor reading blueprints

Focus on the job, not the prep.

Get the quality you demand in the quantity you need with Bulk Packs of Leviton residential devices and wallplates. Less packaging means spending less time unpacking and cleaning up, and more time getting the job done. Bulk Pack cartons are the convenient ordering solution for residential and light commercial jobs requiring a large inventory of product with the benefit of reduced waste.

Why choose Bulk Pack?

No Inner Packaging

Reduced packaging means faster prep time and less waste for improved job site efficiency.

No Inner Packaging
Convenient

Clearly labeled cartons are easy to identify at the job site, on the truck and in storage areas – just “grab and go”.

No Inner Packaging
Efficient

Save time on ordering with carefully planned carton quantities to support products needed at the job.

No Inner Packaging
Environmentally Conscious

We use recycled materials and reduce packaging, helping to protect the environment while saving you time and money on clean-up operations.  

No Inner Packaging

Packaging features

Leviton Bulk Pack products use durable corrugated cartons to safeguard device quality. Receptacles and switches are bulk packaged in double wall cartons to support the weight of the devices. Smaller bulk packs are packaged in durable tuck top cartons for easy open and close. We utilize a variety of protective packing methods to help assure that all devices and wallplates are shielded from damage and ready for use.

 

Lighting Controls and GFCIs are shipped in cardboard separator cartons to help protect sensitive components

No Inner Packaging

 

Tamper-Resistant Receptacles and Decora® Switches are packaged in reinforced cartons and individually covered with a protective film to protect their finish

No Inner Packaging

 

Power receptacles and Toggle switches are packed tightly in durable cartons with no internal packaging

No Inner Packaging

 

Screwless Wallplates are shipped with subplates and cover plates separated and protected to help speed up installation and protect cover plates from damage

No Inner Packaging

Products available in the Bulk Pack Program

 Tamper-Resistant Receptacles

Tamper-Resistant Receptacles

T5320-WBK​ Product Info ❐

  • 15A Standard Tamper-Resistant Duplex Receptacle, Self-Grounding, 15 AMP, 125V - White
  • Carton Dimensions (in):  19 x 12 x 8
  • Carton Weight (lbs):  30
  • Carton Quantity:  200

T5325-WBK​ Product Info ❐

  • 15A Decora® Tamper-Resistant Duplex Receptacle, Self-Grounding, 15 AMP, 125V - White
  • Carton Dimensions (in):  19 x 12 x 8
  • Carton Weight (lbs):  30
  • Carton Quantity:  200
 Tamper-Resistant Receptacles

Switches

5601-WBK Product Info ❐​

  • 15A Single Pole Decora® Switch, Self-Grounding, 15 AMP, 120/277V - White
  • Carton Dimensions (in):  16 x 12 x 5
  • Carton Weight (lbs):  16
  • Carton Quantity:  100

5603-WBK​ Product Info ❐

  • 15A 3-Way Decora® Switch, Self-Grounding, 15 AMP, 120/277V - White
  • Carton Dimensions (in):  16 x 12 x 5
  • Carton Weight (lbs):  17
  • Carton Quantity:  100

1451-WBK​ Product Info ❐

  • 15A Single Pole Toggle Switch, Grounding, 15 AMP, 120V - White
  • Carton Dimensions (in):  16 x 12 x 5
  • Carton Weight (lbs):  11
  • Carton Quantity:  100

1453-WBK Product Info ❐​

  • 15A 3-Way Toggle Switch, Grounding, 15 AMP, 120V - White
  • Carton Dimensions (in):  16 x 12 x 5
  • Carton Weight (lbs):  14
  • Carton Quantity:  100
 Tamper-Resistant Receptacles

GFCI Receptacles

GFTR1-WBK​ Product Info ❐

  • 15A SmartlockPro® Tamper-Resistant Self-Test GFCI, 15A-125V @ Receptacle 20A-125V Feed-Through - White
  • Carton Dimensions (in):  8 x 8 x 5
  • Carton Weight (lbs):  5.5
  • Carton Quantity:  20

GFTR2-WBK​ Product Info ❐

  • 20A SmartlockPro® Tamper-Resistant Self-Test GFCI, 20A-125V @ Receptacle 20A-125V Feed-Through - White
  • Carton Dimensions (in):  8 x 8 x 5
  • Carton Weight (lbs):  5.5
  • Carton Quantity:  20
 Tamper-Resistant Receptacles

Dimmers

DSL06-WBK Product Info ❐

  • Decora® Slide Dimmer, 600W Incandescent 300W LED/CFL - White
  • Carton Dimensions (in):  12 x 5 x 5
  • Carton Weight (lbs):  2
  • Carton Quantity:  10

6674-WBK Product Info ❐

  • SureSlide® Dimmer, 600W Incandescent 150W LED/CFL - White
  • Carton Dimensions (in):  12 x 5 x 5
  • Carton Weight (lbs):  2
  • Carton Quantity:  10
 Tamper-Resistant Receptacles

Wallplates

80301-WBK​ Product Info ❐

  • 1-Gang Screwless Wallplate - White
  • Carton Dimensions (in):  11 x 7 x 5
  • Carton Weight (lbs):  3.5
  • Carton Quantity:  50

80309-WBK​ Product Info ❐

  • 2-Gang Screwless Wallplate - White
  • Carton Dimensions (in):  11 x 7 x 5
  • Carton Weight (lbs):  6
  • Carton Quantity:  50
 Tamper-Resistant Receptacles

Power Receptacles

278-BBK​ Product Info ❐

  • 3-Pole, 4-Wire Flush Mount Receptacle, Grounding, 30 AMP, 125V/250V - Black
  • Carton Dimensions (in):  9 x 5 x 5
  • Carton Weight (lbs):  3
  • Carton Quantity:  10

279-BBK​ Product Info ❐

  • 3-Pole, 4-Wire Flush Mount Receptacle, Grounding, 50 AMP, 125V/250V - Black
  • Carton Dimensions (in):  9 x 5 x 5
  • Carton Weight (lbs):  3
  • Carton Quantity:  10

Resources


Have Questions?

Have a Bulk Pack specialist contact you.