FASTSPLICE™ Fusion Splice On Connector, ST, Multimode, OM3/4, Aqua, 900 μm, 12-pack
499ST-AQ9
Leviton's FASTSPLICE Fusion Splice-On Connectors provide uncompromised optical and environmental performance in field installable LC, SC and ST connector types. They support the rapid construction and maintenance requirements of today’s enterprise and data center applications, utilizing readily available fusion splicers. Used in combination with one-ended pre-terminated cable assemblies, the field installable fusion splice-on connectors offer the contractor the ability to install the pre-terminated end, and then cut the blunt end to length, providing flexibility and time savings. FASTSPLICE connectors are also suitable for most central office, MDU cabling, outside plant CATV and FTTx applications.
Product Information
- Factory polished and field installable
- Compatible with most common fusion splicers including AFL/Fujikura, Sumitomo, Fitel, and UCL Swift (UCL Swift holder PN F-20/30 required)
- Connectors support 900 micron buffered fiber or 250 micron coated fiber with appropriate fanout kit or furcation tubing
- Connectors sold in packs of 12
- Individual connectors are in reclosable clamshells with part identification and strip template
- LC connectors can be joined using optional duplex clips, Leviton part number 49991-CLP
- The Leviton FASTSPLICE Tool Kit includes tools to access and strip common fiber cable constructions, and also several accessories specific to fusion splicing (see FASTSPLICE Tool Kit 49800-SOC specification for details)
- Each FASTSPLICE Universal Ferrule Holder (sold separately, 49886-SH1) supports up to 100 or more splice-on connector terminations
Related Videos
Terminating FASTSPLICE™ 900 µm Splice-On Connectors
Terminating FASTSPLICE 900 µm Splice-On Connectors with Fan-out Kits
Fusion Splicer Basics for Terminating FASTSPLICE™ Connectors
Compatible Splicers for Terminating FASTSPLICE™ Splice-On Connectors
Leviton FASTSPLICE™ Tool Kit
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors