Loading...

1 x 8 (8-Way) Passive Video Splitter

47690-G8

6- and 8-way Passive Video Splitters and Passive Video Splitter Modules are ideal for splitting digital cable, quality cable TV, and off-air signals to six or eight televisions throughout a home or office. Passive Video Splitter Modules are designed for easy installation in any Leviton 14", 21", 28", or 42" STRUCTURED MEDIA™ Center. Passive Video Splitters are easily installed in Leviton MDU Enclosures or used in any application where a passive video splitter is needed. These units feature die-cast housings and printed circuit board construction.

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477227404

Features & Benefits

  • Split video signals with outputs for six or eight televisions
  • Provide digital cable, cable TV, and other video services via coaxial cable to any room in a house or office
  • Durable gold-plated 360-degree insert pin resists oxidation, maintaining a distortion-free signal for digital data transmission
  • Weather sealed F-ports up to 30 PSI
  • 75 Ohm termination caps with splitter modules
  • 6kV surge protection
  • Built-in capacitors on all ports block DC or low-frequency AC and also prevent current from flowing through splitter’s ferrite core windings that cause hum modulation
  • High-quality plating passes 1200-hour salt spray test
  • Maintains low temperature stability from -40 °C to +85 °C both in isolation and return loss

Related Videos

Structured Media Panel – Installation

Category 5e Telephone Module - Installation

CATV - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications