Loading...

Angled Single-Gang QUICKPORT™ Wallplate with ID Windows, 4-Port, Light Almond

42081-4TS

Angled single-gang wallplates accept QUICKPORT snap-in modules to support multimedia applications with either 1, 2, or 4 ports. Use where designation windows in an economical single-gang flush-mount housing are desired. Available in four colors: white, ivory, light almond, and black (4-port only).

UPC Code: 078477380215
Country of Origin : Taiwan
RoHS Compliant: Yes – Click Here

Product Information

  • Angled ports facilitate optimal cable management, ensuring proper bend radius compliance in front and back of connector
  • Includes ID designation windows for each wallplate
  • Fits within minimum rectangular NEMA openings
  • Compatible with all individual QUICKPORT UTP, fiber, and A/V modules
  • Individual port configurability allows specification flexibility
  • Narrow module width allows high port density in a small area
  • Ideal for Cat 6A and fiber optic applications at the workstation
  • Slotted mounting holes allow installers to level the plate if back box is crooked
  • Recessed ports protect jack and patch cord plug

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications