Loading...

Dual-Gang QUICKPORT™ Wallplate with ID Windows, 12-Port, Light Almond

42080-12T

Leviton single-gang and dual-gang wallplates accept QUICKPORT snap-in modules to support multimedia station applications with 1, 2, 3, 4, 6, 8, and 12 ports. Use where port designation windows in a single-gang or dual-gang economical flush-mount housing is desired. Available in five colors: white, light almond, gray, ivory, and black.

Color: Light Almond

UPC Code: 078477376812
Country of Origin : Please Contact Customer Service

Product Information

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

  • Material Specifications

    Color : Light Almond

    Material : High-Impact Plastic

  • Product Features

    Feature : 4 Designation ID Windows

    Standards and Certifications : UL/CSA

  • Includes ID designation windows for each wallplate
  • Color-matched wallplate screws
  • Fits within minimum rectangular NEMA openings
  • Compatible with all individual QUICKPORT modules
  • Individual port configurability allows specification flexibility
  • Narrow module width allows high port density in a small area

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications