MOS speakON Connector
41297-SP4
MOS speakON Connector, 4-Pole, 1.5 Units High, Screw Terminal (must be installed in MOS Passthrough Module 41297-2Px).
The speakON connector is the standard chassis connector for loudspeaker/amplifier interconnections. It features a unique metal locking system, making contact only once fully locked. The speakON receptacles are robust, versatile, and easy to terminate. When installed in a Multimedia Outlet System (MOS) Passthrough Module, the assembly can easily snap into any MOS wallplate.
Country of Origin : Liechtenstein
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477700709
Features & Benefits
- Current rating 30 A rms
- Glass-reinforced materials make it extremely robust and dependable
- Precise keyway for secure mating
- Accurate twist-lock latching system
- Metal insert in locking area
- Quality design by Neutrik AG
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors