Midsize Single-Gang QUICKPORT™ Wallplate, 3-Port, Brown
41091-3BN
Midsize Single-Gang QUICKPORT Wallplates accept QUICKPORT snap-in modules to support multimedia applications with 1, 2, 3, 4, or 6 ports. Midsize wallplates are 3/8-inch taller and wider than standard wallplates. These wallplates are designed for applications where a one-piece, single-gang, economical flush-mount housing is desired to help cover irregular or oversized wall openings. The wallplates are made of a durable, smooth-finish nylon material and come in four color choices (white, light almond, ivory, and brown) with color-matched screws.
Color: Brown
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477140604
Environmental Specifications
Flammability : UL94V-2
Material Specifications
Color : Brown
Material : High-Impact Nylon
Features & Benefits
- 3/8-inch taller and wider than standard wallplates
- Durable smooth finish nylon material
- Color-matched wallplate screws
- Compatible with all individual QUICKPORT modules
- Individual port configurability allows specification flexibility
- Narrow module width allows high port density in a small area
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors