Loading...

Midsize Single-Gang QUICKPORT™ Wallplate, 2-Port, Ivory

41091-2IN

Midsize Single-Gang QUICKPORT Wallplates accept QUICKPORT snap-in modules to support multimedia applications with 1, 2, 3, 4, or 6 ports. Midsize wallplates are 3/8-inch taller and wider than standard wallplates. These wallplates are designed for applications where a one-piece, single-gang, economical flush-mount housing is desired to help cover irregular or oversized wall openings. The wallplates are made of a durable, smooth-finish nylon material and come in four color choices (white, light almond, ivory, and brown) with color-matched screws.

Color: Ivory

UPC Code: 078477137208
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Environmental Specifications

    Flammability : UL94V-2

  • Material Specifications

    Color : Ivory

    Material : High-Impact Nylon

  • 3/8-inch taller and wider than standard wallplates
  • Durable smooth finish nylon material
  • Color-matched wallplate screws
  • Compatible with all individual QUICKPORT modules
  • Individual port configurability allows specification flexibility
  • Narrow module width allows high port density in a small area

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications