Loading...

Angled Single-Gang QUICKPORT™ Wallplate, 4-Port, Ivory

41081-4IP

Angled single-gang wallplates accept QUICKPORT snap-in modules to support multimedia applications with 2 or 4 ports. Use where an economical one-piece, single-gang flush-mount housing is desired. Available in three colors (white, light almond, and ivory) with color-matched screws.

Color: Ivory

UPC Code: 078477380147
Country of Origin : Taiwan
RoHS Compliant: Yes – Click Here

Product Information

  • Angled ports facilitate optimal cable management, ensuring proper bend radius compliance in front and back of connector
  • Recessed ports protect jack and patch cord plug
  • Color-matched wallplate screws
  • Fits within minimum rectangular NEMA openings
  • Compatible with all individual UTP, Fiber, and AV QUICKPORT modules* (*see Product Specification document for further information)
  • Individual port configurability allows specification flexibility
  • Ideal for Cat 6A applications at the workstation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications