Loading...
Product added to your list. To view the list, Click Here

Single-Gang QUICKPORT™ Wallplate, 3-Port, Ivory

41080-3IP

Single-Gang QUICKPORT Wallplates accept QUICKPORT connectors to support multimedia applications with 1, 2, 3, 4, or 6 ports. Use where a one-piece, single-gang, economical flush-mount housing is desired. Available in six colors (white, light almond, ivory, gray, brown, and black) with color-matched screws.

Color: Ivory

UPC Code: 078477810897
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

  • Material Specifications

    Color : Ivory

    Material : High-Impact Plastic

  • Product Features

    Standards and Certifications : UL/CSA

  • Color-matched wallplate screws
  • Fits within minimum rectangular NEMA openings
  • Compatible with all individual QUICKPORT connectors
  • Individual port configurability allows specification flexibility
  • Narrow module width allows high port density in a small area

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications