Decora Insert, 6P4C, Screw Terminals, Light Almond
40649-T
Leviton Decora telephone inserts are ideal where telephone connections are needed. Screw terminals ensure that the telephone connections are secure and reliable through the life of the product. Decora inserts are compatible with Leviton’s extensive line of Decora wallplates resulting in a neat, professional finish. These durable telephone inserts are available in a variety of colors.
Color: Light Almond
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477412459
Features & Benefits
- Decora form factor makes moves, add, changes easier
- Screw terminal connections provide flexible, secure, and reliable performance
- Smooth finish matches Leviton’s existing Decora wallplates for a consistent look throughout the home or business
- Includes mounting hardware
- Available with a single 6P4C telephone connection or two 6P4C telephone connections
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors