Decora Insert, 6P4C, Screw Terminals, Black
40649-E
Leviton Decora telephone inserts are ideal where telephone connections are needed. Screw terminals ensure that the telephone connections are secure and reliable through the life of the product. Decora inserts are compatible with Leviton’s extensive line of Decora wallplates resulting in a neat, professional finish. These durable telephone inserts are available in a variety of colors.
Color: Black
Specifications
Documents
Technical Information
-
General Information
UPC : 078477229477
Product Features
Color : Black
Component : Insert
Jack Style : Modular
Jack Type : Telephone
Mount : Box
Mounting Type : Decora Insert Flush
Position / Conductor : 6P4C
Quantity of Jacks : 1
Standards and Certifications : UL/CSA
Termination Type : Screw Terminals
Type : Decora Telephone & Video Inserts & Kits
Wallplate : Order Separately
Warranty : 1-Year Limited
Wiring Type : Type 625
Material Specifications
Housing/Plate Material : High-Impact Plastic
Mechanical Specifications
Jack Style : Modular
Mount : Box
Mounting Type : Decora Insert Flush
Position / Conductor : 6P4C
Quantity of Jacks : 1
Termination Type : Screw Terminals
Wiring Type : Type 625
Features & Benefits
- Decora form factor makes moves, add, changes easier
- Screw terminal connections provide flexible, secure, and reliable performance
- Smooth finish matches Leviton’s existing Decora wallplates for a consistent look throughout the home or business
- Includes mounting hardware
- Available with a single 6P4C telephone connection or two 6P4C telephone connections
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors