Loading...

Decora Insert, 6P4C, Screw Terminals, Brown

40649

Leviton Decora telephone inserts are ideal where telephone connections are needed. Screw terminals ensure that the telephone connections are secure and reliable through the life of the product. Decora inserts are compatible with Leviton’s extensive line of Decora wallplates resulting in a neat, professional finish. These durable telephone inserts are available in a variety of colors.

Color: Brown

Country of Origin : United States

Specifications

Documents

Technical Information

  • General Information

    UPC : 078477229446

  • Product Features

    Color : Brown

    Component : Insert

    Jack Style : Modular

    Jack Type : Telephone

    Mount : Box

    Mounting Type : Decora Insert Flush

    Position / Conductor : 6P4C

    Quantity of Jacks : 1

    Standards and Certifications : UL/CSA

    Style : Decora

    Termination Type : Screw Terminals

    Type : Decora Telephone & Video Inserts & Kits

    Wallplate : Order Separately

    Warranty : 1-Year Limited

    Wiring Type : Type 625

  • Material Specifications

    Housing/Plate Material : High-Impact Plastic

  • Mechanical Specifications

    Jack Style : Modular

    Mount : Box

    Mounting Type : Decora Insert Flush

    Position / Conductor : 6P4C

    Quantity of Jacks : 1

    Termination Type : Screw Terminals

    Wiring Type : Type 625

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications