Loading...
Product added to your list. To view the list, Click Here

Decora Insert, 6P4C, Screw Terminals, Ivory

40649-I

Leviton Decora telephone inserts are ideal where telephone connections are needed. Screw terminals ensure that the telephone connections are secure and reliable through the life of the product. Decora inserts are compatible with Leviton’s extensive line of Decora wallplates resulting in a neat, professional finish. These durable telephone inserts are available in a variety of colors.

Color: Ivory

UPC Code: 078477229439
Country of Origin : United States

Product Information

  • Product Features

    Color : Ivory

    Gang : 1

    Jack Style : Modular

    Jack Type : Telephone

    Mount : Box

    Mounting Type : Decora Insert Flush

    Position / Conductor : 6P4C

    Quantity of Jacks : 1

    Size : Standard

    Standards and Certifications : UL/CSA

    Termination Type : Screw Terminals

    Type : Telephone Wall Jack

    Wallplate : Order Separately

    Warranty : 1-Year Limited

    Wiring Type : Type 625

  • Material Specifications

    Color : Ivory

    Housing/Plate Material : High-Impact Plastic

  • Mechanical Specifications

    Jack Style : Modular

    Mount : Box

    Mounting Type : Decora Insert Flush

    Position / Conductor : 6P4C

    Quantity of Jacks : 1

    Termination Type : Screw Terminals

    Wiring Type : Type 625

  • Decora form factor makes moves, add, changes easier
  • Screw terminal connections provide flexible, secure, and reliable performance
  • Smooth finish matches Leviton’s existing Decora wallplates for a consistent look throughout the home or business
  • Includes mounting hardware
  • Available with a single 6P4C telephone connection or two 6P4C telephone connections

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications