20 Amp 1-Gang Floor Box Assembly, Industrial Grade, Isolated Ground, Self-Grounding
25349-IGN
1-Gang Floor Box Receptacle Assembly, 20 Amp, 125 Volt, NEMA 5-20R, 2P, 3W, Floor Mtg Duplex Receptacle, Isolated Ground, Nickel, Straight Blade, Industrial Grade, Self Grounding, Back & Side Wired, Steel Strap - Orange
For low profile, in-floor receptacle installations, our Floor Box Receptacle Assemblies are the perfect fit. Available in both 15 & 20 Amp 1- and 2-gang configurations, these devices are suitable for wood frame construction with carpet, wood, tile, and vinyl finished flooring. Common applications include a variety of uses from home office workstations to high-end stages and entertainment venues.
Product Information
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Clamp Nuts : Zinc-Plated Steel
Color : Orange
Face Material : Nylon
Floorplate Material : Solid Nickel 0.060 In Thick
Ground Clips : Brass-Plated
Grounding Screw : Brass 8-32
Line Contacts : Brass Triple-Wipe .031 Thick
Shutter Mechanism : Delrin® Acetal
Strap Material : Zinc-Plated Steel
Terminal Screws : Brass 8-32
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back & Side
Product Features
Amperage : 20 A
Color : Orange
Function : Isolated Ground
NEMA : 5-20R
Type : Wood Frame
Voltage : 125 VAC
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File E152105
NEMA : WD-6
NOM : 057
UL498 : File E13399
Warranty : 2-Year Limited
Related Videos
Installation - Wood Frame Floor Box
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential