Female Panel Mount Receptacle, 30-Degree, 250-500 MCM, Threaded Stud w/Microswitch Termination
17RSW-SR
17 Series Panel Mount Receptacle, Female, 600 Amp Max, 600 Volt, 30 Degree Angle, Threaded Stud w/Microswitch Termination, 250-500 MCM Cable Range, Red
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.- 15, 16/18, and 17 Series devices are NEMA 3R-Rated for use in outside locations
- Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Red
UPC Code: 078477667613
Country of Origin : Mexico
Product Information
Electrical Specifications
Max. Amperage : 600 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santoprene
Mechanical Specifications
Cable Range : 250-500MCM AWG
Connection Type : Threaded Stud w/ Microswitch
Gender : Female
Product Features
Color : Red