Loading...

10 Amp Polarized Plug, Non-Grounding, Black

123-PE

Plug, Straight Blade, Residential Grade, 10 Amp, 125 Volt, NEMA 1-15P, 2-Pole, 2-Wire, Polarized, Non-Grounding - Black

Color: Black

UPC Code: 078477141755
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 1-15P

Product Information

  • Product Features

    Amperage : 10 A

    Assembly Screws : N/A

    Blades/Contacts : Brass

    Body Material : Thermoplastic

    Color : Black

    Cord Range : 18-2 SPT-1

    Feature : Polarized

    Grounding : Non-Grounding

    NEMA : 1-15P

    Pole : 2

    Standards and Certifications : UL/CSA, NOM

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 2

    Wire Gauge : 20-18 AWG

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications