Keypad Room Controller, 4 Button, Intellect™
ZLDNK-4W
Intellect Distributed Fixture Controls, 4 Button multi-function BLE keypad with room controller and LED feedback functionality. NEMA form factor, DLV aesthetic. Requires 120-277VAC, 50/60Hz Power. White.
The Intellect Keypad Room Controller is the primary user interface in an Intellect-enabled Fixture Control System, combining both familiar pushbutton control and energy management business logic into line voltage-powered wireless communication devices. The Intellect Keypad manages a room by coordinating activities of all devices within the space. It also provides the primary interface between the configurator tool and the Intellect system. The keypad integrates with Intellect-compatible downlights, track fixtures, troffers, and other lighting fixture types to create a simple yet advanced intelligent lighting system that meets energy code compliance requirements for Title 24, ASHRAE 90.1 and IECC.
Specifications
Instruction Sheet
Documents
Technical Information
Product Features
Mounting Type : Wall Mount
Product Line : Intellect
Product Type : Keypad Room Controller
Protocol : Zigbee
Features & Benefits
- Wirelessly commission, configure, control, monitor and provision the Intellect system using the Bluetooth-enabled Intellect App
- Every node is a repeater
- Line voltage powered
- Implements energy management business logic for Intellect-enabled devices
- Customizable buttons programmed through the Leviton Intellect App perform a variety of functions:
- Room ON/OFF
- Group ON/OFF
- Scenes
- Any fixture at any level
- Fade times
- Preset groups
- Toggle
- Button LEDs monitor and track actual room status
- Decora aesthetic
- Available in 1-, 2-, 4-, and 8-button models
- LED status indicators
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors