Intellect Wireless Intelligent Fixture Controller, No Sensor, 2 Channel, 0-10V Output
ZL070-B20
Fixture Controller for mounting adjacent to driver in wiring compartment. No sensor, 2-Channel 0-10V Output. Aux port or external power supply powered from +12-24Vdc supply.
Intellect™ Wireless Integrated Fixture Sensors and Controllers are designed to be installed directly into luminaries to enable wireless networking in a GreenMAX® DRC Wireless Lighting Control System. The wireless devices are available in two form factors: industry standard 1/2” electrical knockout, or for installation within the luminaire wiring compartment. Control options include DALI, and single or dual 0-10V channels for standard, bi-directional or tunable white luminaries.
Do you have a question about an occupancy sensor or vacancy sensor?
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477225080
Features & Benefits
- Passive Infrared (PIR) occupancy detection with integrated daylight harvesting photocell
- Controls 0-10V DIM-to-OFF with AUX power or DALI LED drivers
- DALI-2 output and powered
- Installs into industry standard 1/2” knockout or mounts within the fixture
- Reset switch for network status, test mode or to restore factory defaults
- App-based control - wirelessly commission, configure and control using the greenmax_drc_app
- Tunable white―enable color temperature transitions based on time of day or user preference
- Can be used to comply with IECC, ASHRAE 90.1 and 2019 Title 24, Part 6 dimming, occupancy/vacancy sensing and daylight harvesting requirements
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors