Wetguard Watertight Replacement Cover For Straight Blade/Locking Single Inlets And Outlets
WTCVS-15
Wetguard Replacement Cover and Gasket for 15/20 Amp Straight Blade and 15 Amp Locking Single Inlets and Outlets, Includes Mounting Screws, Industrial Grade - YELLOW
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents.
- ADVANCED LID DESIGN- Our spring-loaded flip lid is impact and chemical resistant with a Valox® PBT cover
- MORE SECURE- Dual-hasp provides additional lockout/tagout option for added security.
- DURABLE- Ideal for harsh environments with added resistance against heat, chemical corrosion, and physical abrasion
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477523896
RoHS Compliant : Yes
Environmental Specifications
Enclosure Rating : NEMA 4, 4X, 12 IEC IP66
Environment : Wet
Material Specifications
Cover/Lid : Valox PBT
Gasket : Santoprene TPV
Mounting Screws : Stainless Steel
Torsion Spring Mechanism (Flip Lids) : Stainless Steel
Product Features
Accessory Type : Cover
Brand : Wetguard
Color : Yellow
Related Videos
Wetguard
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors