LevNet RF Advanced Wall Switch Receiver, Non-Neutral, White, Ivory, Light Almond
WSS10-GUZ
LevNet RF, Wireless, Push On/Off, Wire-in Receiver Switch, Vizia style, 10A Relay, Advanced pairing with all transmitters, Dip switches for AutoON/AutoOFF, ManualON/AutoOFF, Walk-through mode, Time delay (2/10/20/30m), Range=30'-130', Radio Frequency 315MHz, EnOcean protocol, 120/208/220/230/240/277v; 50/60Hz, 1-pole, No Neutral, USMCA, Color: White, Ivory, Light Almond, 315MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant
The Leviton line of LevNet RF Wall Switch Receivers work in conjunction with EnOcean-enabled Self- Powered Wireless Lighting Control Products to provide an optimal solution for retrofit lighting needs. These wireless products combine Leviton’s switching technology with self-powered and wireless technologies, developed and licensed from EnOcean®. The Wall Switch Receiver can be installed in place of traditional single-pole wall switches and fits in a standard singlegang wall box. No additional wiring is required.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477539897
Product Features
Color : White, Ivory, Light Almond
Product Line : LevNet RF
Product Type : Wall Switch Receiver
Protocol : 315 MHz EnOcean