WSPAS-LV4
DISCONTINUED
Discontinued Product. LevNet RF, 4-Channel Relay Receiver, 8-30VAC or 8-30VDC, 315MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant
Wireless self-powered technology means no new wiring is required. Leviton LevNet RF Wireless Self-Powered Solutions are easy to install and maintenance-free, saving ongoing labor and material costs while saving energy. EnOcean technology allows energy harvesting LevNet RF Transmitters to operate indefinitely without the use of batteries. The motion of a switch actuation, light on a solar cell, or temperature differentials in the environment provide power to LevNet RF Transmitters, allowing zero maintenance wireless devices. The LevNet RF line includes multiple products that operate in the uncrowded 315MHz band offering greater transmission range (50-150 feet) than other wireless technologies and minimal competitive traffic. The Low Voltage Relay Receiver controls up to four (or eight) devices or groups of devices and connects LevNet RF Switches and Sensors to new or existing control systems. The Low Voltage Relay Receiver responds to up to 80 different Transmitters and provides four or eight output channels (dry contact or 8-30V for relay and contactor applications). The outputs can be programmed as either momentary or maintained contacts. Wireless receivers and transmitters sold separately.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477484883
Product Features
Color : White
Product Line : LevNet RF
Product Type : Low Voltage Receiver
Protocol : EnOcean Wireless 315 MHz
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors