Loading...

LevNet RF Self Powered PIR Occupancy Sensor, 1500SF

WSC15-IRW

LevNet RF, Wireless Self-Powered Occupancy Sensor, PIR, 1500SF, 315MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant

The Wireless Occupancy Sensors (WSCxx-IRW) have built-in solar cells that draw on available ambient light to power themselves and can operate for up to 48 hours in total darkness. Batteries are not required for continuous operation, however batteries can be added as an option for applications without available ambient light. For improved detection, the sensors use an enhanced PIR element located directly behind a unique multi-zone optical lens. This exclusive Fresnel lens establishes twice as many zones of detection as traditional sensors. The zones can be configured (masked) to block out unwanted traffic zones (i.e. outside hallway traffic). The WSC15-IRW features superior detection for parallel and perpendicular motion. Innovative sensing technology detects motion moving directly towards the sensor. The self-powered wireless sensor design also overcomes the placement and coverage challenges of traditional sensors. Self-powered wireless sensors enable flexible placement allowing sensors to be mounted wherever needed without the complexity of moving or installing new wiring. Wireless receivers and transmitters sold separately.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

Country of Origin : Mexico

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477510674

  • Electrical Specifications

    Frequency : 315 MHz

  • Environmental Specifications

    Protocol : 315 MHz EnOcean

    Relative Humidity : 0% to 95% non-condensing

    Storage Temperature Range : -4° to 158°F (-20° to 70°C)

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Size : Height 1.20" (30.5mm), Width 4.80" (121.9mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 1500

    Frequency Range : Up to 100 FT

    Pattern : 360°

  • Product Features

    Application : Retrofits, New construction, Restrooms, Conference rooms, Classrooms, Private offices, Executive offices, Daycare facilities

    Battery : 10 years

    Color : White

    Feature : Wireless

    Grade : Commercial

    Mounting : Ceiling Mount

    Mounting Height (Ft.) : 8-12 FT

    Product Line : LevNet RF

    Protocol : 315 MHz EnOcean

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

  • Standards and Certifications

    Listings : CEC Title 24 Compliant, FCC Certified for wireless communication

  • Type

    Product Type : Wireless Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • Zero Power Consumption
  • Zero External Power Required
  • Self-Powered, Self-Charging
  • Quick Charge Time to Operation
  • True Wireless
  • No Additional Wiring
  • No Batteries or External Power Required
  • Up to 48 Hours of Stored Power

Related Videos

How to program the LevNet RF Receiver Module for the LevNet RF Occupancy Sensor

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications