LevNet RF Self Powered PIR Occupancy Sensor, 450SF
WSC04-IRW
LevNet RF, Wireless Self-Powered Occupancy Sensor, PIR, 450SF, 315MHz, EnOcean, Title 24 compliant, ASHRAE 90.1 compliant
The Wireless Occupancy Sensors (WSCxx-IRW) have built-in solar cells that draw on available ambient light to power themselves and can operate for up to 48 hours in total darkness. Batteries are not required for continuous operation, however batteries can be added as an option for applications without available ambient light. For improved detection, the sensors use an enhanced PIR element located directly behind a unique multi-zone optical lens. This exclusive Fresnel lens establishes twice as many zones of detection as traditional sensors. The zones can be configured (masked) to block out unwanted traffic zones (i.e. outside hallway traffic). The WSC04-IRW features superior detection for parallel and perpendicular motion. Innovative sensing technology detects motion moving directly towards the sensor. The self-powered wireless sensor design also overcomes the placement and coverage challenges of traditional sensors. Self-powered wireless sensors enable flexible placement allowing sensors to be mounted wherever needed without the complexity of moving or installing new wiring. Wireless receivers and transmitters sold separately.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477510667
Electrical Specifications
Frequency : 315 MHz
Protocol : 315 MHz EnOcean
Environmental Specifications
Relative Humidity : 0% to 95% non-condensing
Storage Temperature Range : -4° to 158°F (-20° to 70°C)
Mechanical Specifications
Mounting Type : Ceiling Mount
Size : Height 1.20" (30.5mm), Width 4.80" (121.9mm)
Performance Specifications
Coverage (Sq.Ft.) : 450
Frequency Range : Up to 100 FT
Pattern : 360°
Product Features
Application : Retrofits, New construction, Restrooms, Conference rooms, Classrooms, Private offices, Executive offices, Daycare facilities
Battery : 10 years
Color : White
Feature : Wireless
Grade : Commercial
Mounting : Ceiling Mount
Mounting Height (Ft.) : 8-12 FT
Product Line : LevNet RF
Protocol : 315 MHz EnOcean
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Standards and Certifications
Listings : CEC Title 24 Compliant, FCC Certified for wireless communication
Type
Product Type : Wireless Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Zero Power Consumption
- Zero External Power Required
- Self-Powered, Self-Charging
- Quick Charge Time to Operation
- True Wireless
- No Additional Wiring
- No Batteries or External Power Required
- Up to 48 Hours of Stored Power