Weatherproof Cover, 1-Gang
WP2-YL
1-Gang Weatherproof Cover for Flanged Devices, 2.25 Inch Diameter, FS/FD Box Mount, Industrial Grade, IP64, NEMA 3R, Vertical Self Closing Lid - YELLOW
For Use With 3-, 4- or 5-Wire 20 Amp & 30 Amp Locking Flanged Inlets or Outlets
Color: Yellow
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477772386
Environmental Specifications
IP Rating : IP64
NEMA Rating : Type 3R
Material Specifications
CSA Standard : C22.2 No. 18.1 and/or 42.1
Material : Thermoplastic Glass-Filled
Mounting Screws : Stainless Steel
RoHS : Compliant
Torsion Spring Mechanism : Stainless Steel
UL Standard : UL 514C, UL514D
Mechanical Specifications
Color : Yellow
Gang : 1.0
Orientation : Vertical
Product Features
Color : Yellow
Construction : Plastic
Device Type : Flanged Receptacles
Material : Thermoplastic Glass-Filled
Mounting Screws : Stainless Steel
Torsion Spring Mechanism : Stainless Steel
Standards and Certifications
CSA Standard : C22.2 No. 18.1 and/or 42.1
RoHS : Compliant
UL Standard : UL 514C, UL514D
Warranty : 10-Year Limited
Warranty
IP Rating : IP64
NEMA Rating : Type 3R
Warranty : 10-Year Limited