1-Gang Weatherproof Cover, Gray, 80 Count Bulk Pack
WM1VF-BGY
1-Gang Weatherproof Cover for Decora or GFCI Receptacle, Vertical; FS Box Mount, Die-Cast Metallic Enclosure, Flat Lid, Weatherproof Gasket and Mounting Screws Packed Separately, 80 Count Bulk Pack - GRAY
For individual units see WM1VF-GY
Complies with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.
- Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
- Ideal for outdoor power, landscape, accent and holiday lighting
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477911037
RoHS Compliant : Yes
Material Specifications
CULUS Listed : E92327
Cover/Lid : Aluminum
Mounting Screws : Stainless Steel
NEMA : Rated 3R
RoHS : Compliant
Torsion Spring Mechanism : Stainless Steel
Mechanical Specifications
Color : Gray
Orientation : Vertical
Product Features
Color : Gray
Construction : Metal
Cover/Lid : Aluminum
Device Type : Straight Blade Receptacles
Mounting Screws : Stainless Steel
Torsion Spring Mechanism : Stainless Steel
Standards and Certifications
CULUS Listed : E92327
NEMA : Rated 3R
RoHS : Compliant
Warranty
Warranty : 1-Year Limited